IESNA:LM-63-2002
[TEST]P735861
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S1005D950-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4259
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
2093.4 2208.5 2338 2494.8 2621.4 2735.1 2866 2919.2 2956.7 2972.5
2959.5 2929.3 2871.8 2782.6 2702 2611.4 2484.7 2379.7 2283.3 2207.1
2096.3 2004.2 1883.3 1869 1778.3 1728 1657.5 1605.7 1555.3 1503.5
1460.3 1361.1 1277.6 1189.9 1093.5 997.1 889.2 776.9 680.5 585.6
510.8 459 401.4 349.6 307.9 264.7 224.4 182.7 148.2 113.7
83.4 54.7 31.7 12.9 0
2093.4 2197 2315 2440.1 2572.5 2703.4 2801.3 2879 2940.8 2959.5
2965.3 2943.7 2903.4 2853.1 2775.4 2696.2 2598.4 2502 2421.4 2319.3
2225.8 2136.6 1999.9 1968.2 1883.3 1814.3 1756.7 1689.1 1635.9 1574
1525.1 1415.7 1313.6 1224.4 1139.5 1050.3 956.8 863.3 758.2 663.3
571.2 499.3 433.1 377 326.6 279.1 236 192.8 155.4 119.4
84.9 57.6 33.1 14.4 0
2093.4 2146.6 2235.8 2330.8 2427.2 2527.9 2608.5 2699.1 2771.1 2822.9
2860.3 2880.4 2889 2883.3 2867.5 2841.6 2794.1 2758.1 2693.4 2628.6
2556.7 2490.5 2379.7 2350.9 2283.3 2199.9 2125.1 2047.4 1972.5 1912.1
1835.9 1680.5 1538 1408.5 1297.8 1189.9 1093.5 1010 916.5 834.5
752.5 671.9 592.8 518 440.3 372.6 307.9 250.3 197.1 145.3
103.6 67.6 37.4 15.8 0
2093.4 2149.5 2197 2238.7 2281.9 2336.6 2391.2 2427.2 2486.2 2510.6
2548 2591.2 2621.4 2634.4 2663.1 2671.8 2681.9 2687.6 2683.3 2673.2
2668.9 2654.5 2627.2 2618.5 2591.2 2565.3 2527.9 2500.6 2456 2421.4
2375.4 2266.1 2143.8 2015.7 1889.1 1740.9 1605.7 1466.1 1330.9 1204.2
1071.9 945.3 828.7 723.7 617.2 516.5 425.9 342.4 270.5 198.5
139.6 89.2 48.9 18.7 0
2093.4 2112.1 2112.1 2109.2 2102 2096.3 2086.2 2073.3 2067.5 2057.4
2041.6 2021.5 2002.8 1991.2 1971.1 1948.1 1920.7 1906.4 1883.3 1851.7
1822.9 1802.8 1758.2 1745.2 1712.1 1696.3 1661.8 1621.5 1592.7 1565.4
1528 1438.8 1355.3 1267.5 1179.8 1097.8 1007.1 920.8 838.8 755.4
676.2 602.8 535.2 461.8 402.9 343.9 293.5 237.4 189.9 145.3
103.6 69.1 38.8 17.3 0
2093.4 2070.4 2022.9 1979.7 1938 1897.7 1858.9 1814.3 1772.6 1751
1706.4 1670.4 1638.8 1602.8 1562.5 1529.4 1492 1463.2 1430.1 1398.5
1369.7 1342.4 1296.3 1286.3 1254.6 1225.8 1199.9 1172.6 1142.4 1116.5
1086.3 1025.8 961.1 902.1 844.6 789.9 738.1 686.3 638.8 595.6
545.3 496.4 448.9 402.9 356.8 310.8 264.7 221.6 177 138.1
99.3 67.6 38.8 18.7 0
2093.4 2031.5 1942.3 1869 1812.8 1758.2 1709.2 1647.4 1592.7 1565.4
1519.3 1477.6 1448.8 1412.9 1379.8 1345.2 1313.6 1286.3 1246 1215.8
1187 1165.4 1117.9 1102.1 1076.2 1058.9 1031.6 1010 994.2 969.7
948.1 896.3 854.6 807.1 765.4 725.1 684.9 646 605.7 566.9
522.3 482 441.7 400 355.4 310.8 266.2 225.9 182.7 143.9
106.5 70.5 41.7 18.7 0
2093.4 2007.1 1920.7 1830.1 1771.1 1700.6 1640.2 1572.6 1546.7 1489.1
1453.2 1410 1384.1 1338 1305 1263.2 1235.9 1194.2 1164 1142.4
1112.2 1083.4 1056.1 1040.2 1021.5 997.1 975.5 953.9 935.2 910.7
893.5 846 805.7 775.5 741 707.9 676.2 640.2 604.3 566.9
526.6 484.9 447.5 408.6 368.3 325.2 283.4 240.3 195.7 155.4
112.2 74.8 41.7 15.8 0
2093.4 1986.9 1893.4 1825.8 1751 1677.6 1608.5 1549.5 1519.3 1458.9
1415.7 1374 1352.4 1297.8 1270.4 1231.6 1194.2 1166.8 1138.1 1112.2
1086.3 1060.4 1024.4 1014.3 991.3 971.2 951 923.7 906.4 883.4
869 831.6 798.5 769.7 742.4 710.7 676.2 643.1 607.2 569.7
532.3 492.1 454.6 415.8 377 332.4 289.2 246 200 155.4
112.2 74.8 40.3 17.3 0
